Product IM43-13-SR
Trip amplifier
1-channel
Ident. no.: 7540041- Monitors 3 limit values at a current or voltage input
- Power supply of 2-wire or 3-wire transmitters/sensors
- Input circuit: 0/4…20 mA; 0/2…10 V
- Output circuit: 3 independent limit value relays
- Limit value relay adjusted via TEACH button
- Relay outputs adjusted via buttons on the front
- Universal operating voltage
- Complete galvanic isolation
- Input reverse-polarity protected
- CFMUS, TR CU

General data
| EAN | 4047101119091 |
| eCl@ss-Code (V5.1.4): | 27210122 -/- Limit switch |
| Customs tariff number | 8536698000 |
| Country of origin | CN |
| Weight | 175 g |
Technical Data
| Signal type | Analog input |
| Device type | Trip amplifier |
| Ex version | no |
| Approvals | cFMus, TR CU |
| Nominal voltage | Wide voltage range |
| Number of channels | 1 |
| Digital output | Relay output |
| Electrical connection | 4 × 5-pin removable terminal blocks, reverse polarity protected, screw terminal |
| Protection class | IP20 |
| Product series | IM |
Mounting accessories
|
IM-CC-5X2BK/2BK
Cage clamp terminals for IM modules ( Ex-devices with 27 mm overall width); includes: 4 pcs. of 5-pin black terminals |
7541219 |
Connectivity accessories
|
IM-SC-5X4BK
Screw terminals for IM modules (non-Ex devices with 27 mm overall width); includes: 4 × 5-pin black terminals. |
7541217 |

