Product DM-Q12
Accessories
Permanent Magnet
Ident. no.: 6900367- Attainable switching distance 58 mm with magnetic field sensors (BIM) in models (E)M12E, M18 and G12SK
- Attainable switching distance 49 mm with magnetic field sensors (BIM) in models EH6.5, EG08 and M12-S1209

General data
| EAN | 4047101112580 |
| eCl@ss-Code (V5.1.4): | 27250391 -/- Decentralized periphery (parts) [AKP191002] |
| Customs tariff number | 8505191000 |
| Country of origin | CN |
| Weight | 35 g |
Technical Data
| Accessory type | Permanent magnet |
| For use with | Magnetic field sensors |
| Construction size | 40 x 26 x 12 mm |

