Product  BL20-2AI-THERMO-PI

BL20 electronic module

2 Analog Thermocouple Inputs

Ident. no.: 6827020
    • Fieldbus and connection technology independent
    • Protection class IP20
    • LEDs indicate status and diagnostic
    • Electronics galvanically separated from the field level via optocouplers
    • 2 analog inputs for connection of thermocouples, types B, E, J, K, N, R, S and T
    • Base module with internal cold compensation
#

General data

EAN 4047101137637
eCl@ss-Code (V5.1.4): 27250303 -/- Analog I/O module
Customs tariff number 85389091890
Country of origin DE
Weight 42 g

Technical Data

Signal type Analog input, Temperature
Connection technology signal Screw terminal, Cage clamp terminal
Device type I/O Module
Ambient temperature 0…+55 °C
Protection class IP20
Approvals cULus

Mounting accessories

6827129

Please confirm the format

Mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top