Product BS4-CK40
Mounting Accessories
Mounting Clamp
Ident. no.: 6946006- Mounting bracket
- GRIVORY GV-4H plastic
- For CK40 model sensors

General data
| EAN | 4047101113211 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 8536504000 |
| Country of origin | CN |
| Weight | 26 g |
Technical Data
| Accessory type | Mounting clamp |
| For use with | Rectangular sensors |
| Construction size | 25 x 40 x 41 mm |
| Housing material | Plastic, PA66+PA6I/6T, MH, 14-140, GF40 |

