Product BM-PS
excom I/O System
Cover for the Unused Power Port
Ident. no.: 6884044- Closure cap for the redundant power supply port

General data
| EAN | 4047101111118 |
| eCl@ss-Code (V5.1.4): | 27250381 -/- Documentation (decentralized periphery)[AGZ340004] |
| Customs tariff number | 8536504000 |
| Country of origin | CN |
| Weight | 115 g |
Technical Data
| Fieldbus Protocol | PROFIBUS-DP, EtherNet/IP, Modbus TCP, PROFINET |
| Device type | Accessories |
| Ambient temperature | -20…+70 °C |
| Protection class | IP30 |
| Approvals | DNV GL, BV, LR, KR |

