Product BTS-DSU35-EU2
Mounting Accessories
Actuation Kit (Puck)
Ident. no.: 6900455- End position undamped (aluminum hard-anodized)
- 2 buttons
- For clockwise or counterclockwise rotating drives
- Displays rotatable by 90°
- Hole pattern on flange: 30 × 80 mm (30 × 130 mm)
- Connection shaft (shaft extension) height: 20 mm (30 mm)/Ø: max. 30 mm
- Maximum slide ring diameter: 34 mm

General data
| EAN | 4047101112863 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 8536504000 |
| Country of origin | CN |
| Weight | 70 g |
Technical Data
| Accessory type | Actuator (puck) |
| For use with | Dual sensors |
| Construction size | 36 mm |
| Housing diameter | Ø 40 mm |
| Housing material | Metal, AL, Hard-anodized |

