Product CF-M-3-G1/8-A4
Accessories
Compression Fitting
For Temperature Sensors
Ident. no.: 9910405- Compression fitting for direct mounting of temperature sensors in the TP product series
- Stainless steel
- Metal compression fitting
- For probe with 3 mm diameter
- Process connection G1/8" male thread

General data
| EAN | 4047101544497 |
| eCl@ss-Code (V5.1.4): | 27200291 -/- Messgerät, Temperatur (Teile) |
| Customs tariff number | 7307290090 |
| Country of origin | IT |
| Weight | 24 g |
Technical Data
| Accessory type | Compression fitting |
| For use with | Temperature sensors |
| Process connection | G 1/8'' male thread |
| Housing material | Stainless steel, 1.4404 (AISI 316L) |

