Product KLR1
Mounting Accessories
Mounting Bracket
For Mounting INT Magnetic Field Sensors
Ident. no.: 6970600- Mounting on round cylinders using tensioning straps (available separately)
- For various cylinder diameters
- Plastic bracket made of Trogamid

General data
| EAN | 4047101114324 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 8536504000 |
| Country of origin | CN |
| Weight | 9 g |
Technical Data
| Accessory type | Mounting bracket |
| For use with | Magnetic field sensors |
| Fixing clamp for cylindrical housing | Round cylinders, tie-rod cylinders |
| Construction size | 33 x 15 x 9 mm |
| Housing material | Plastic, Trogamit |

