Product I/O-ASSISTANT-KABEL-BL20/BL67
Accessories for BL20 and BL67
RS232 Adapter Cable for the BL67/BL20 Service Interface
Ident. no.: 6827133- RS232 adapter cable
- For BL67 service port (PS2)
- For connection of the engineering software I/O-ASSISTANT
- For commissioning support
- For system diagnostics
- 9-pin SUB-D connector
- PS2 connector
- Cable length: 2.5 m

General data
| EAN | 4047101289534 |
| eCl@ss-Code (V5.1.4): | 27250313 -/- Communication interface, passive |
| Customs tariff number | 8536504000 |
| Country of origin | CN |
| Weight | 79 g |
Technical Data
| Device type | Adapter cable |

