Product BM-DPC
Dummy Module for Unused Slots
FOUNDATION Fieldbus
Ident. no.: 6882015- Dummy module for free slots

General data
EAN | 4047101110760 |
eCl@ss-Code (V5.1.4): | 27250381 -/- Documentation (decentralized periphery)[AGZ340004] |
Customs tariff number | 3926909989 |
Country of origin | DE |
Weight | 94 g |
Technical Data
Fieldbus Protocol | FOUNDATION fieldbus |
Connection technology signal | Screw terminal |
Device type | Dummy module |
Ambient temperature | -20…+70 °C |
Protection class | IP20 |