Product Q10S-ZP
Mounting Accessories
Mounting panel
Ident. no.: 6900520- Distance plate
- For adjacent mounting of Q10S uprox+ sensors

General data
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 73269098900 |
| Country of origin | DE |
| Weight | 3 g |
Technical Data
| Construction size | 27.8 x 16 x 0.5 mm |
| Housing material | Stainless steel, 1.4301 (AISI 304) |

