Product IM33-14EX-CDRI
Isolating transducer
1-channel
Ident. no.: 7560015- Monitoring of analog values and ranges according to over and underrange
- Line monitoring
- Parameterized via PC (FDT/DTM), front-panel switch or HART
- Ring buffer for up to 8000 measured values
- Display
- Power supply of 2 and 3-wire measuring transducers
- Suited for active and passive signals
- Output circuit: 0/4…20 mA, reversible
- 3 relay outputs
- Universal operating voltage
- Complete galvanic isolation
- Input reverse-polarity protected
- ATEX, IECEx, TR CU, KOSHA
- Installation in zone 2

General data
| EAN | 4047101120905 |
| eCl@ss-Code (V5.1.4): | 27210119 -/- Isolating transducer |
| Customs tariff number | 8544429090 |
| Country of origin | CN |
| Weight | 249 g |
Technical Data
| Signal type | Analog input (HART transparent) |
| Device type | Trip amplifier |
| Ex version | yes |
| Approvals | ATEX, IECEx, TR CU |
| Nominal voltage | Wide voltage range |
| Number of channels | 1 |
| Digital output | Relay output |
| Electrical connection | 4 × 5-pin removable terminal blocks, reverse polarity protected, screw terminal |
| Protection class | IP20 |
| Product series | IM |
Data Sheets
Approval
| IBexU 07 ATEX 1156 | 569 KB |
| IBExU 07 ATEX B015 X | 721 KB |
| IECEx - IBE 09.0011X | 955 KB |
| KOSHA 15-AV4BO-0449 | 581 KB |
CAD File
Configuration Software
EU Declaration of Conformity
Product Flyer
Quick Start Guide
Mounting accessories
|
IM-CC-5X2BU/2BK
Cage clamp terminals for IM modules (Ex-devices with 27 mm overall width); includes: 2 pcs. 5-pin blue terminals and 2 pcs. 5-pin black terminals. |
7504031 |
|
IM-PROG III
USB-compatible programming adapter for the FDT/DTM-based parametrization of HART-capable Turck devices; galvanic separation between the device to be parametrized and the PC |
7525111 |
Connectivity accessories
|
IM-SC-5X2BU/2BK
Screw terminals for IM modules (non-Ex devices with 27 mm overall width); includes: 4 × 5-pin black terminals. |
7541214 |

