Product  PN-M18

Accessories

screw cap

Ident. no.: 6905310
    • Screw cap nut for flush sensors of the uprox+ series
    • For the following M18 × 1 threaded barrel sensors:
    • BI8U-M18(M)…
    • BI8U-(E)M18E…
    • BI8U-EM18(M)WD…
    • BI8U-EM18EWD…
    • BI8U-MT18(E)…
    • BI8U-MT18M…
    • Stainless steel A2 1.4305 (AISI 303)
#

General data

EAN 4047101246551
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 8536504000
Country of origin CN
Weight 12 g

Technical Data

Accessory type Protective nut
For use with Cylindrical sensors
Housing material Stainless steel, 1.4305 (AISI 303)

Data Sheets

Brochure/Folder/Flyer (BRO)

Please confirm the format

Mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top