Product TW-R30-M-B128
HF Tag
Ident. no.: 7030210- 3 different mounting options in/on metal, incl. accessories
- EEPROM, memory 128 byte
- For direct mounting on and in metal

General data
EAN | 4047101206920 |
eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
Customs tariff number | 8523510000 |
Country of origin | CN |
Weight | 16 g |
Technical Data
Technology | HF RFID |
Memory type | EEPROM |
Design | Hard tag |
Housing diameter | Ø 30 mm |
Mounting | On metal,In metal |
Memory size | 128 Byte |
Freely usable memory | 112 Byte |
Housing material | Plastic, PET |
Active area material | Plastic, PET, black |
Temperature during read/write access | -25…+85 °C |
Temperature outside detection range | -40…+85 °C |
Protection class | IP68 |