Product MF-R50
Accessories
Mounting Flange
Ident. no.: 6901151- Using the mounting flange, it is possible to mount the tag TW-R50-M-B128 (-K2) on or in metal with 2 screws

General data
| EAN | 4047101209624 | 
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID | 
| Customs tariff number | 7326908688 | 
| Country of origin | CH | 
| Weight | 110 g | 
Technical Data
| Accessory type | Mounting flange | 
| For use with | Tags | 
| Housing material | Metal, CuZn, Chrome-plated | 


 
					
				 
					
				 
					
				