Product KLDT-UNT2
Mounting Accessories
Mounting Bracket
For Dovetail Groove Cylinders
Ident. no.: 6913351- Mounting on dovetail groove cylinders
- Groove width: 7 mm (e.g. Fabco-Air)
- Plastic: Polyphenylene sulfide (PPS)
- Also suited for round cylinders when used with ASB* clip collar

General data
| EAN | 4047101195965 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 3926909989 |
| Country of origin | DE |
| Weight | 3 g |
Technical Data
| Accessory type | Mounting bracket |
| For use with | Magnetic field sensors |
| Fixing clamp for correspondent cylinder diameter | alle |
| Fixing clamp for cylindrical housing | dovetail groove cylinder |
| Construction size | 13.5 x 7 x 8.2 mm |
| Housing material | Plastic |
Mounting accessories
|
ASB-1
Clip collar for mounting brackets for magnetic field sensors on round cylinders; cylinder diameter: 7…11 mm; other lengths are available under designations ASB-1 to ASB-9 |
6965101 |
|
ASB-2
Clip collar for mounting brackets for magnetic field sensors on round cylinders; cylinder diameter: 11…19 mm; other lengths are available under designations ASB-1 to ASB-9 |
6965102 |
|
ASB-3
Clip collar for mounting brackets for magnetic field sensors on round cylinders; cylinder diameter: 18…29 mm; other lengths are available under designations ASB-1 to ASB-9 |
6965103 |
|
ASB-4
Clip collar for mounting brackets for magnetic field sensors on round cylinders; cylinder diameter: 28…39 mm; other lengths are available under designations ASB-1 to ASB-9 |
6965104 |
|
ASB-5
Clip collar for mounting brackets for magnetic field sensors on round cylinders; cylinder diameter: 38…49 mm; other lengths are available under designations ASB-1 to ASB-9 |
6965105 |

