Product P3-RI-QR14
Accessories
Positioning Element
For Angle Sensors RI-QR14
Ident. no.: 1590865Using shield plate SP1-QR14 is recommended

General data
| EAN | 4047101280883 |
| eCl@ss-Code (V5.1.4): | 27279290 -/- Sensor accessories (not classified) |
| Customs tariff number | 3926909989 |
| Country of origin | CN |
| Weight | 16 g |
Technical Data
| Encoder line | Premium-Line |
| Housing material | Plastic |
| Ambient temperature | -40…+85 °C |
| Protection class | IP68/IP69K |

