Product TX700-MOUNT-10
TX HMI/PLC Series
TX700 Mounting Accessories for 10” Devices
Mounting Bracket and Power Connectors
Ident. no.: 100003189- Mounting accessories for use with HMIs of the TX700 product series
- 9 mounting brackets, sufficient for devices up to and including 10"
- 1 power supply connector
- 1 connector for serial interface
General data
EAN | 4047101476606 |
eCl@ss-Code (V5.1.4): | 27230211 -/- Accessories, mechanical |
Customs tariff number | 73269098900 |
Country of origin | IT |
Weight | 136 g |
Technical Data
Product Family | TX700 |