Product P3-LI-Q25L
Accessories
Positioning Element
For Linear Position Sensors LI-Q25L
Ident. no.: 6901044- Free positioning element
- 90° offset application
- Installation up to 4mm away from the sensor.

General data
| EAN | 4047101227956 |
| eCl@ss-Code (V5.1.4): | 27279290 -/- Sensor accessories (not classified) |
| Customs tariff number | 8536504000 |
| Country of origin | CN |
| Weight | 28 g |
Technical Data
| Housing material | Plastic |

