Product LSCT-51-1500
Accessories
Coaxial Tube
For LS-5 Series
Ident. no.: 100015814- Multiple output signals: one system for both level detection and continuous level monitoring
- Low maintenance and quick commissioning without calibration
- High flexibility due to cutable probe
- Compact, rotatable display housing ensures easy installation
- Small inactive areas, ideal for small containers
- Process temperature to 212 °F
- Process pressure up to 145 psi
- Coaxial tubes available for non-metallic tanks
- IO-Link 1.1

General data
EAN | 4047101519198 |
eCl@ss-Code (V5.1.4): | 27230211 -/- Accessories, mechanical |
Customs tariff number | 73072910900 |
Country of origin | DE |
Weight | 2000 g |
Technical Data
Accessory type | Coaxial tube |
For use with | Level sensors |
Process connection | G 3/4'' |