Product MBS30
Mounting Accessories
Mounting Clamp
Ident. no.: 6948000- Fixing clamp
- Plastic, PA6 black

General data
| EAN | 4047101341119 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 3926909989 |
| Country of origin | CH |
| Weight | 5 g |
Technical Data
| Accessory type | Mounting clamp |
| For use with | Inductive sensors Cylindrical sensors |
| Construction size | 16 x 20 x 12 mm |
| Housing diameter | Ø 3 mm |
| Housing material | Plastic, PA6 |

