Product MN-M4-Q25
Mounting Accessories
Sliding Block
For Linear Position Sensors
Ident. no.: 6901025- Sliding block for linear position sensors Q25L
- Material: galvanized steel
- M4 female thread
- Packaging unit: 10 pcs.

General data
| EAN | 4047101206746 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 7326908688 |
| Country of origin | CN |
| Weight | 27 g |
Technical Data
| Accessory type | Sliding block |
| For use with | Linear position sensors |

