Product MB2.2-Q25(4PCS)
Mounting Accessories
Mounting Bracket
For Linear Position Sensors
Ident. no.: 6901028- Mounting bracket for linear position sensors Q25L for mounting on pneumatic cylinders
- For cylinder widths 70–120 mm
- For cylinder widths 40–60 mm see MB2.1-Q25

General data
| EAN | 4047101289596 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 8538908180 |
| Country of origin | DE |
| Weight | 142 g |
Technical Data
| Accessory type | Mounting bracket |
| For use with | Linear position sensors |

