Product MN-M5-Q25
Mounting Accessories
Sliding Block
For Linear Position Sensors
Ident. no.: 6901039- Sliding block for linear position sensors Q25L
- Material: Stainless steel
- M5 female thread
- Packaging unit: 10

General data
EAN | 4047101206760 |
eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
Customs tariff number | 8536504000 |
Country of origin | CN |
Weight | 23 g |
Technical Data
Accessory type | Sliding block |
For use with | Linear position sensors |