Product TW-R9.5-B128 100 PCS
HF Tag
Ident. no.: 7030252- EEPROM, memory 128 byte
- Not for direct mounting on metal

General data
| EAN | 4047101289756 |
| eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
| Customs tariff number | 8523510000 |
| Country of origin | DE |
| Weight | 14 g |
Technical Data
| Technology | HF RFID |
| Memory type | EEPROM |
| Design | Hard tag |
| Housing diameter | Ø 9.5 mm |
| Mounting | Metal-free |
| Memory size | 128 Byte |
| Freely usable memory | 112 Byte |
| Housing material | Plastic, Epoxy |
| Active area material | Plastic, Epoxy |
| Temperature during read/write access | -25…+85 °C |
| Temperature outside detection range | -40…+85 °C |
| Protection class | IP68 |

