Product BL20-E-GW-EN
Multiprotocol Interface for Ethernet
Ident. no.: 6827329- Protection class IP20
- 2 x end brackets BL20-WEW35/2-SW
- 1 x end plate BL20-ABPL
- LEDs for display of supply voltage, group and bus errors
- Multiprotocol gateway between the BL20 system and the Ethernet protocols Modbus TCP, EtherNet/IP™ and PROFINET (from VN 03-00)
- PROFINET supports fast start-up (FSU)
- EtherNet/IP™ supports QuickConnect (QC)
- Integrated switch 10/100 Mbps
- Two RJ45 ports for fieldbus connection
- Push-in terminals for connection of power supply

General data
| EAN | 4047101203530 | 
| eCl@ss-Code (V5.1.4): | 27250312 -/- Communication interface, active | 
| Customs tariff number | 8517620020 | 
| Country of origin | DE | 
| Weight | 159 g | 
Technical Data
| Fieldbus Protocol | Modbus TCP, EtherNet/IP, PROFINET | 
| Device type | Gateway | 
| Ambient temperature | 0…+55 °C | 
| Protection class | IP20 | 
| Approvals | cULus | 
Data Sheets
Approval
| FM07 ATEX 0040X | 739 KB | 
| IECEx FME 07.0004X | 251 KB | 
| FM Class 1 Div. 2 US | 178 KB | 
| FM Class 1 Div. 2 Canada | 179 KB | 
| EU Declaration of Conformity | 136 KB | 
CAD File
Catalog
Configuration File
Configuration Software
Firmware
Manual
Manufacturer's Declaration
Product Flyer
Mounting accessories
|   | BL20-ABPL (2 PCS.) End plate for a BL20 station after the last I/O module (2 pieces) | 6827123 | 
|   | BL20-WEW-35/2-SW (10 PCS.) End bracket for fixation of a BL20 station (10 pieces) | 6827124 | 


 
										 
					
				 
					
				 
					
				