Product HSA-M8-QR14
Accessories
Adapter Hollow Shaft/Solid Shaft
For Angle Sensors RI-QR14
Ident. no.: 6901052- Adapter pin for solid shaft
- Ø 8 mm

General data
| EAN | 4047101248517 | 
| eCl@ss-Code (V5.1.4): | 27279290 -/- Sensor accessories (not classified) | 
| Customs tariff number | 7616995190 | 
| Country of origin | CN | 
| Weight | 3 g | 
Technical Data
| Encoder line | Premium-Line | 
| Housing material | Aluminium | 


 
					
				 
					
				 
					
				