Product M5-QR24
Accessories
Protecting Ring
For Encoders RI-EQR24
Ident. no.: 1590965- Outer diameter: 74 mm
- Material: Plastic (PA 6 (polyamide 6)

General data
| EAN | 4047101323887 |
| eCl@ss-Code (V5.1.4): | 27279290 -/- Sensor accessories (not classified) |
| Customs tariff number | 3926909989 |
| Country of origin | CN |
| Weight | 35 g |
Technical Data
| Encoder line | Premium-Line |
| Technology | Accessories contactless encoder |
| Housing material | Plastic |

