Product TX700-MOUNT-15
TX HMI/PLC Series
TX700 Mounting Accessories for 15” Devices
Mounting Bracket and Power Connectors
Ident. no.: 100003190- Mounting accessories for use with HMIs of the TX700 product series
- 12 mounting brackets, sufficient for devices up to and including 15"
- 1 power supply connector
- 1 connector for serial interface

General data
| EAN | 4047101476620 |
| eCl@ss-Code (V5.1.4): | 27230211 -/- Accessories, mechanical |
| Customs tariff number | 8536504000 |
| Country of origin | DE |
| Weight | 152 g |
Technical Data
| Product Family | TX700, TX800 |

