Product NCLS-DF50
Accessories
Dairy Screw Connection Process Adapters
For NCLS Capacitive Limit Level Sensors
Ident. no.: 100004435- Screw-in adapter for pipes
- Dairy screw connection G1/2”, DN50
- Standardized according to DIN 11851
- Suitable for NCLS limit level sensors
- The dairy pipe process adapters are particularly suitable for use in hygienic environments such as the pharmaceutical or food industry (especially dairies).

General data
EAN | 4047101499476 |
eCl@ss-Code (V5.1.4): | 27270102 -/- Capacitive proximity switch |
Customs tariff number | 73072910900 |
Country of origin | DE |
Weight | 491 g |
Technical Data
Accessory type | Process adapter |
For use with | Capacitive sensors |
Process connection | Dairy screw connection |
Mounting | Flush |
Construction size | 34 x 68 x 68 mm |
Housing material | Stainless steel, 1.4404 (AISI 316L) |
Protection class | IP67 |