Product THW-3-G1/2-A4-L086
Accessories
Thermowell
For Temperature Sensors
Ident. no.: 100050343- Protective tube for mounting temperature sensors
- Probe diameter 3 mm
- G1/2″ process connection, male thread
- Immersion depth 86 mm
- Stainless steel

General data
| EAN | 4047101672503 |
| eCl@ss-Code (V5.1.4): | 27200213 -/- Thermowell (temperature measurement) |
| Customs tariff number | 73072910900 |
| Country of origin | IT |
| Weight | 85 g |
Technical Data
| Accessory type | Thermowell |
| For use with | Temperature sensors |
| Process connection | G 1/2″ male thread |
| Immersion depth L | 86 mm |
| Housing material | Stainless steel, 1.4404 (AISI 316L) |

