Product MAGKIT-QR20
Mounting Accessories
Mounting magnet for mounting the QR20 housing
Ident. no.: 100051844- High magnetic holding force
- Includes two mounting screws
- The magnetic mount for the sensor offers a flexible mounting option. Permanent and operationally secure fixing depends on the application conditions and must be evaluated by the user.
- 330-N holding force was determined on a flat, polished plate made of St37 with a thickness of 10 mm when pulling the magnet vertically at room temperature

General data
| EAN | 4047101692174 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 85051110990 |
| Country of origin | DE |
| Weight | 143 g |
Technical Data
| Accessory type | Mounting adapter |
| For use with | Inclinometers |

