Product TXF-MV-02
TXF700 HMI Series Accessories
VESA Adapter Plate for TXF700
Ident. no.: 100020097- Dimensions: 96.5 × 96.5 mm
- 4 mounting holes, Ø 5.5 mm

General data
EAN | 4047101526318 |
eCl@ss-Code (V5.1.4): | 27230211 -/- Accessories, mechanical |
Customs tariff number | 7326908688 |
Country of origin | DE |
Weight | 187 g |
Technical Data
Product Family | TXF700 |