Product SP5-QR24
Accessories
Protective Plate
For Encoders RI-QR24
Ident. no.: 100003689- Diameter: 74mm
- Material: Plastic PA6

General data
| EAN | 4047101484083 |
| eCl@ss-Code (V5.1.4): | 27279290 -/- Sensor accessories (not classified) |
| Customs tariff number | 39269097900 |
| Country of origin | DE |
| Weight | 19 g |
Technical Data
| Encoder line | Premium-Line |
| Technology | Accessories contactless encoder |
| Housing material | Plastic |

