Product M1-QR24
Accessories
Protecting Ring
For Encoders RI-QR24
Ident. no.: 1590920- Outer diameter: 74mm
- Material: Aluminium

General data
| EAN | 4047101287202 |
| eCl@ss-Code (V5.1.4): | 27279290 -/- Sensor accessories (not classified) |
| Customs tariff number | 7616995190 |
| Country of origin | CN |
| Weight | 75 g |
Technical Data
| Encoder line | Premium-Line |
| Technology | Accessories contactless encoder |
| Housing material | Aluminium |

