Product P1-RI-QR20
Accessories
Positioning Element
For Encoders RI-QR20
Ident. no.: 1593041- Positioning element
- Hollow shaft, internal diameter 6 mm
- Incl. mounting option for shaft adapter

General data
| EAN | 4047101419696 |
| eCl@ss-Code (V5.1.4): | 27279290 -/- Sensor accessories (not classified) |
| Customs tariff number | 3926909989 |
| Country of origin | CN |
| Weight | 18 g |
Technical Data
| Accessory type | Positioning element |
| For use with | Encoders |
| Housing material | Plastic, PC |
| Ambient temperature | -40…+85 °C |
| Protection class | IP68/IP69K |

