Product RA-BC-20-08-12
Accessories
Shaft Coupling Bellows Coupling
For Solid Shaft Encoders
Ident. no.: 100049106Bellows coupling with aluminum hub Ø 20 mm
Max. torque: 120 Ncm
Max. shaft offset:
Radial: ±0.25 mm
Axial: ±0.4 mm
Angular: ±4°
Torsion spring stiffness: 150 Nm/wheel
Radial spring stiffness: 25 N/mm
Moment of inertia: 8 gcm2
Receptacle material: anodized aluminum
Bellows material: stainless steel
Bore diameter d1 = 8 mm, d2 = 12 mm

General data
| EAN | 4047101655315 |
| eCl@ss-Code (V5.1.4): | 27279090 -/- Sensor technology (not classified) |
| Customs tariff number | 8483608000 |
| Country of origin | DE |
| Weight | 1100 g |
Technical Data
| Accessory type | Bellows coupling |
| For use with | Encoders |
| Ambient temperature | -40…+140 °C |

