Product TBEN-L5-PLC-10
Compact PLC in IP67
CODESYS V3
Ident. no.: 6814018- CODESYS V3 PLC Runtime
- CODESYS OPC UA server/client
- IoT gateway for Turck Cloud
- PROFINET controller/device
- EtherNet/IP scanner/device
- EtherCAT master
- Modbus TCP master/slave
- Modbus RTU master/slave
- CANopen manager/device
- SAE J1939 manager
- Serial interfaces RS232/RS485
- Ethernet 2 × M12, 4-pin, D-coded
- Switched or dual MAC mode
- 10 Mbps/100 Mbps
- Glass fiber reinforced housing
- Shock and vibration tested
- Fully potted module electronics
- Protection classes IP65, IP67, IP69K
- ATEX zone 2/22
- CCC-Ex
- Eight universal digital I/O channels
- Sensor supply max. 2 A per port
- Input diagnostics per port
- Max. 2 A per output
- Output diagnostics per channel

General data
| EAN | 4047101406689 | 
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) | 
| Customs tariff number | 8537109160 | 
| Country of origin | DE | 
| Weight | 650 g | 
Technical Data
| Product Family | TBEN-L | 
| Device function | Control | 
| Processor | ARM Cortex A8, 32, 800 MHz | 
| Programming | CODESYS V3 | 
| Fieldbus master | PROFINET, EtherNet/IP, EtherCAT, Modbus TCP, Modbus RTU, CANopen, SAE J1939 | 
| Fieldbus slave | PROFINET, EtherNet/IP, Modbus TCP, Modbus RTU, CANopen | 
| Protection class | IP65/IP67/IP69K | 
Data Sheets
Approval
CAD File
Configuration File
Configuration Software
| CODESYS Software 3.5.18.3 | 1465476 KB | 
| CODESYS Software 3.5.16.3 | 1344878 KB | 
| Turck Automation Suite TAS | |
Firmware
| TBEN-Lx-PLC Firmware v1.5.14.0 (for CODESYS Version v3.5.16.30 or Higher) | 24381 KB | 
| TBEN-Lx-PLC Firmware v1.6.18.0 (for CODESYS Version v3.5.18.30 or Higher) | 31652 KB | 
Manual
Manufacturer's Declaration
| EU and UK Declaration of Conformity | 242 KB | 
| EU and UK Declaration of Conformity According to ATEX | 120 KB | 
Product Flyer
Quick Start Guide
Connectivity accessories — Power supply
|   | RSM RKM 50-2M Actuator and Sensor Cordset, Extension Cable, 7/8” Male, Straight, 5-pin, 7/8″, Male, Straight, 4-pin, Cable length: 2 m, Cable jacket: PVC, Yellow, other cable lengths and qualities available, see www.turck.com | U2282-0 | 
Connectivity accessories — I/O
|   | RK 4T-2-RS 4T Actuator and Sensor Cordset, Extension Cable, M12, Female, Straight, 3-pin, M12, Male, Straight, 3-pin, IP68, IP69K, Cable length: 2 m, Cable jacket: PVC, Gray, other cable lengths and qualities available, see www.turck.com | U2151-3 | 
|   | RK 4.4T-2-RS 4.4T Actuator and Sensor Cordset, Extension Cable, M12, Female, Straight, 4-pin, M12, Male, Straight, 4-pin, IP68, IP69K, Cable length: 2 m, Cable jacket: PVC, Gray, other cable lengths and qualities available, see www.turck.com | U2445 | 
|   | RK 4.5T-2-RS 4.5T Actuator and Sensor Cordset, Extension Cable, M12, Female, Straight, 5-pin, M12, Male, Straight, 5-pin, IP68, IP69K, Cable length: 2 m, Cable jacket: PVC, Gray, other cable lengths and qualities available, see www.turck.com | U2187-1 | 
Connectivity accessories — Network
|   | RSSD RSSD 441-2M Cable for Industrial Ethernet, M12 male connector, D-coded, straight to M12 male connector, D-coded, straight, cable length: 2 m, jacket material: TPE, turquoise | U-02482 | 
|   | RSSD RJ45 441-2M Cable for Industrial Ethernet, M12 male connector, D-coded, straight to RJ45 male connector, straight, cable length: 2 m, jacket material: TPE, turquoise | U-08880 | 


 
										 
					
				 
					
				 
					
				