Product NICP-M30-IOL2P8X-H1141
Inductive coupler
Primary Side
Ident. no.: 4300101- Threaded barrel, M30 x 1.5
- Chrome-plated brass
- DC 4-wire, 24 VDC
- 2 x PNP output
- Male, M12 x 1
- IO-Link transmission
General data
EAN | 4047101317084 |
eCl@ss-Code (V5.1.4): | 27069090 -/- Cable, line (other) |
Customs tariff number | 85176200000 |
Country of origin | CZ |
Weight | 208 g |
Technical Data
Output function | PNP |
System components | Primary Side |
Data Sheets
Brochure/Folder/Flyer (BRO)
Catalog (CAT)
Manual
Part Number Key
Product Flyer
Mounting accessories
6947216 | BST-30B | Mounting clamp for threaded barrel sensors, with dead-stop; material: PA6 |
6901319 | BSS-30 | Mounting clamp for smooth and threaded barrel sensors; material: Polypropylene |