Product TTM-206.35A-CF-LIUPN-H1140-L300
Temperature Detection
With Current Output and PNP/NPN Transistor Switching Output
Ident. no.: 9910829- Miniature design
- Factory setting 0…150 °C
- Parameterizable via IO-Link
- Analog output 4…20 mA (2-wire)
- Switching output
- Probe with ¼-inch outer diameter
- Bendable probe (min. bending radius: 3x outer diameter; excluding 30-mm probe tip)

General data
EAN | 4047101418095 |
eCl@ss-Code (V5.1.4): | 27200206 -/- Transducer (temperature) |
Customs tariff number | 90251900900 |
Country of origin | IT |
Weight | 67 g |
Technical Data
Detection type | medium contact |
Design | Without display (integrated probe) |
Measuring range | -70…500 °C |
Immersion depth L | 300 mm |
Process connection | For compression fittings, thermowell or direct mounting |
Operating voltage | 8…32 VDC |
Electrical output | Current output (2-wire), Switching output |
Current output | 4…20 mA |
Communication protocol | IO-Link |
Measuring element | Pt100 |
Electrical connection | Connector, M12 × 1 |
Housing material | Stainless-steel/Plastic, 1.4404 (AISI 316L) |
Ambient temperature | -40…+80 °C |
Protection class | IP67 |
Approvals | CE |