Product BL67-4IOL
BL67 Electronic Module
4 IO-Link Master Channels, 16 Bytes of I/O Data
4 Configurable Digital Channels, PNP, Channel Diagnostics, 0.5 A
Ident. no.: 6827386- Independent of the fieldbus and connection technology used
- Protection class IP67
- LEDs indicate status and diagnostic
- Electronics galvanically separated from the field level via optocouplers
- 4 IO-Link master acc. to specification V1.1
- 4 universal digital channels, PNP, channel diagnostics, 0.5 A

General data
| EAN | 4047101294149 |
| eCl@ss-Code (V5.1.4): | 27250302 -/- Digital I/O module (periphery) |
| Customs tariff number | 8536504000 |
| Country of origin | CN |
| Weight | 54 g |
Technical Data
| Signal type | IO-Link, Digital output, Digital input/output, Digital input |
| Connection technology signal | M12 |
| Device type | I/O Module |
| Ambient temperature | -40…+70 °C |
| Protection class | IP67 |
| Approvals | CE, cULus, GOST |

