Product TX3-Q20L60
Accessories
Teach Adapter
Ident. no.: 6967118- Teach adapter
- For programming of 8-pin sensors

General data
| EAN | 4047101291575 |
| eCl@ss-Code (V5.1.4): | 27250391 -/- Decentralized periphery (parts) [AKP191002] |
| Customs tariff number | 8536504000 |
| Country of origin | CN |
| Weight | 73.41 g |
Technical Data
| Accessory type | Teach adapter |
| For use with | Inclinometers |
| Construction size | 60 x 30 x 20 mm |

