Product  LSCT-51-0300

Accessories

Coaxial Tube

For LS-5 Series

Ident. no.: 100001874
    • Multiple output signals: one system for both level detection and continuous level monitoring
    • Low maintenance and quick commissioning without calibration
    • High flexibility due to cutable probe
    • Compact, rotatable display housing ensures easy installation
    • Small inactive areas, ideal for small containers
    • Process temperature to 212 °F
    • Process pressure up to 145 psi
    • Coaxial tubes available for non-metallic tanks
    • IO-Link 1.1
#

General data

EAN 4047101554311
eCl@ss-Code (V5.1.4): 27230211 -/- Accessories, mechanical
Customs tariff number 8517620010
Country of origin DE
Weight 717 g

Technical Data

Accessory type Coaxial tube
For use with Level sensors
Process connection G 3/4''

Please confirm the format

Mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top