Product  IMX12-SG10-1U-1UI-0/24VDC/CC

Strain Gauge Processor

1-channel

Ident. no.: 100009876
    • Input circuits monitored for wire break and short circuit
    • Complete galvanic isolation
    • Input for 4-wire DMS bridges
    • Output as a repeater with external power supply
    • Output as an active or passive current output
    • Output as a voltage output
    • Removable spring type terminals
    • ATEX, IECEx, cUL
    • Installation in zone 2
#

General data

EAN 4047101513394
Customs tariff number 8543709860
Country of origin DE
Weight 159 g

Technical Data

Signal type Analog input
Device type Analog signal isolator - Input field side
Ex version yes
Approvals ATEX
Nominal voltage 24 VDC
Number of channels 1
Electrical connection Removable spring-type terminals, 2-pin
Protection class IP20
Product series IM(X)12

Data Sheets

Approval

Brochure/Folder/Flyer (BRO)

EU Declaration of Conformity

Product Catalog

Quick Start Guide

Please confirm the format

Mode of dispatch

Format s.o.:

Select Country

Turck worldwide

to top