Product TX-DP-S
TX HMI/PLC Series
Plug-In Module
PROFIBUS-DP Slave
Ident. no.: 100010167- Plug-in extension module for use with HMIs of the TX700 and TX800 product series
- PROFIBUS-DP slave in TX VisuPro
- Max. transfer rate: 12 Mbit
- 9-pin SUB-D female connector
General data
EAN | 4047101513622 |
eCl@ss-Code (V5.1.4): | 27250307 -/- Technology module (periphery) |
Customs tariff number | 85389091890 |
Country of origin | IT |
Weight | 170 g |
Technical Data
Product Family | TX500, TX700 |
Protection class | IP20 |