Product MB-Q130WD
Accessories for Inductive Sensors
Mounting Clip for Q130 Model
Ident. no.: A900166- Mounting bracket for Q130WD sensors
- Stainless steel 1.4401 (AISI 316)

General data
| EAN | 4047101660401 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 2207200090 |
| Country of origin | US |
| Weight | 154 g |
Technical Data
| Accessory type | Mounting bracket |
| Construction size | 97 x 41 x 42.7 mm |
| Housing material | Stainless steel, 1.4401 (AISI 316) |

