Product TX100-MOUNT-10
TX HMI/PLC Series
TX100 Mounting Accessories for 10” Devices
Mounting Bracket and Power Connectors
Ident. no.: 100003187- Mounting accessories for use with HMIs of the TX100 product series
- 11 mounting brackets, sufficient for devices up to and including 10"
- 1 power supply connector

General data
EAN | 4047101476583 |
eCl@ss-Code (V5.1.4): | 27230211 -/- Accessories, mechanical |
Customs tariff number | 8536504000 |
Country of origin | DE |
Weight | 117 g |
Technical Data
Product Family | TX100 |