Product KLR2-UNR
Mounting Accessories
Mounting Bracket
For Mounting UNR Magnetic Field Sensors
Ident. no.: 100000596- Mounting on round cylinders
- For various cylinder diameters
- Plastic: Trogamid

General data
| EAN | 4047101440409 |
| eCl@ss-Code (V5.1.4): | 27279201 -/- Connectivity (accessories sensors) |
| Customs tariff number | 8517620010 |
| Country of origin | DE |
| Weight | 9 g |
Technical Data
| Accessory type | Mounting bracket |
| For use with | Magnetic field sensors |
| Fixing clamp for cylindrical housing | Cylinder |
| Construction size | 23 x 12 x 6.6 mm |
| Housing material | Plastic, Trogamit |

