Product BLCEC-4M12MT-4IOL
BL Compact Fieldbus Station for EtherCAT
4 IO-Link Channels
Ident. no.: 6811635- On-machine Compact fieldbus I/O block
- EtherCAT™ slave
- Integrated Ethernet Switch
- Two 4-pole M12, D-coded, connectors for fieldbus connection
- Auto and Fixed addressing
- IP67, IP69K
- M12 I/O connectors
- LEDs indicating status and diagnostics
- Electronics galvanically separated from the field level via optocouplers
General data
EAN | 4047101467444 |
eCl@ss-Code (V5.1.4): | 27250313 -/- Communication interface, passive |
Customs tariff number | 85176200000 |
Country of origin | US |
Weight | 520 g |
Technical Data
Fieldbus Protocol | EtherCAT |
Signal type | IO-Link |
Connection technology signal | M12 |
Device type | I/O Module, Compact station |
Fieldbus transmission rate | 100 Mbps |
Fieldbus connection technology | 2 × M12 |
Ambient temperature | -40…+70 °C |
Protection class | IP67/IP69K |
Connectivity accessories — I/O
EKRT-ESRT-A4.300-GC2K-2
Actuator and Sensor Cordset, Extension Cable, M12, Female, Straight, 3-pin, Torque sleeve, M12, Male, Straight, 3-pin, Torque sleeve, Cable length: 2 m, Cable jacket: PVC, Black, other cable lengths and qualities available, see www.turck.com |
100013890 | |
EKRT-ESRT-A4.400-GC2K-2
Actuator and Sensor Cordset, Extension Cable, M12, Female, Straight, 4-pin, Torque sleeve, M12, Male, Straight, 4-pin, Torque sleeve, Cable length: 2 m, Cable jacket: PVC, Black, other cable lengths and qualities available, see www.turck.com |
UX19102 | |
EKRT-ESRT-A5.500-GC2K-2
Actuator and Sensor Cordset, Extension Cable, M12, Female, Straight, 5-pin, Torque sleeve, M12, Male, Straight, 5-pin, Torque sleeve, Cable length: 2 m, Cable jacket: PVC, Black, other cable lengths and qualities available, see www.turck.com |
UX19110 |
Connectivity accessories — Network
RSSD RSSD 441-2M
Cable for Industrial Ethernet, M12 male connector, D-coded, straight to M12 male connector, D-coded, straight, cable length: 2 m, jacket material: TPE, turquoise |
U-02482 |