Product TN-UHF-ACCSY-Q250-PROTECT
Accessories
Mounting Adapter
Ident. no.: 100028606- Protective plate for SMA plug of TN-UHF-ANT-Q250… antenna

General data
EAN | 4047101541137 |
eCl@ss-Code (V5.1.4): | 27280401 -/- Identification RFID |
Customs tariff number | 7326908688 |
Country of origin | DE |
Weight | 816 g |
Technical Data
Accessory type | Mounting adapter |
For use with | Passive antennas |
Housing material | Stainless steel |